Valve, VCM 46 M60 to 2.5 VIC
180H0059
Opening pressure [barg]: 0.2, 2.9 psig, Inlet Connection: M60 x 1.5, Outlet connection: Victaulic 2.5 in, Rated flow [gpm]: 202, Rated flow [m³/h]: 45
Opening pressure [barg]: 0.2, 2.9 psig, Inlet Connection: M60 x 1.5, Outlet connection: Victaulic 2.5 in, Rated flow [gpm]: 202, Rated flow [m³/h]: 45
Gross weight | 2.868 Kilogram |
Net weight | 2.15 Kilogram |
Volume | 6.012 Liter |
EAN | 5715162672877 |
Gross weight | 2.868 Kilogram |
Net weight | 2.15 Kilogram |
Volume | 6.012 Liter |
EAN | 5715162672877 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM 46 M60 to 2.5 VIC |
Inlet Connection | M60 x 1.5 |
Opening pressure [barg] | 0.2 barg |
Opening pressure [psig] | 2.9 psig |
Operating pressure [barg] [Max] | 120 barg |
Operating pressure [psig] [Max] | 1740 psig |
Outlet connection | Victaulic 2.5 in |
Pressure loss at max. Flow [barg] | 0.55 barg |
Pressure loss at max. Flow [psig] | 8 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 202 gal/min |
Rated flow [m³/h] | 45 m³/h |
REACH Candidate List substances | No |
Type | VCM 46 |
Type designation | VCM 46 M60 to 2.5 VIC |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM 46 M60 to 2.5 VIC |
Inlet Connection | M60 x 1.5 |
Opening pressure [barg] | 0.2 barg |
Opening pressure [psig] | 2.9 psig |
Operating pressure [barg] [Max] | 120 barg |
Operating pressure [psig] [Max] | 1740 psig |
Outlet connection | Victaulic 2.5 in |
Pressure loss at max. Flow [barg] | 0.55 barg |
Pressure loss at max. Flow [psig] | 8 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 202 gal/min |
Rated flow [m³/h] | 45 m³/h |
REACH Candidate List substances | No |
Type | VCM 46 |
Type designation | VCM 46 M60 to 2.5 VIC |
UL evaluated | Out of scope |