Valve, VCM 92 Flange to 3 VIC
180H0058
Opening pressure [barg]: 0.1, 7.2 psig, Inlet Connection: Flange, Outlet connection: Victaulic 3 in, Rated flow [gpm]: 405, Rated flow [m³/h]: 92
Opening pressure [barg]: 0.1, 7.2 psig, Inlet Connection: Flange, Outlet connection: Victaulic 3 in, Rated flow [gpm]: 405, Rated flow [m³/h]: 92
Gross weight | 5.995 Kilogram |
Net weight | 5.6 Kilogram |
Volume | 6.601 Liter |
EAN | 5715162672075 |
Gross weight | 5.995 Kilogram |
Net weight | 5.6 Kilogram |
Volume | 6.601 Liter |
EAN | 5715162672075 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM 92 Flange to 3 VIC |
Inlet Connection | Flange |
Opening pressure [barg] | 0.1 barg |
Opening pressure [psig] | 7.2 psig |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1015 psig |
Outlet connection | Victaulic 3 in |
Pressure loss at max. Flow [barg] | 0.4 barg |
Pressure loss at max. Flow [psig] | 7.8 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 405 gal/min |
Rated flow [m³/h] | 92 m³/h |
REACH Candidate List substances | No |
Type | VCM 92 |
Type designation | VCM 92 Flange to 3 VIC |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM 92 Flange to 3 VIC |
Inlet Connection | Flange |
Opening pressure [barg] | 0.1 barg |
Opening pressure [psig] | 7.2 psig |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1015 psig |
Outlet connection | Victaulic 3 in |
Pressure loss at max. Flow [barg] | 0.4 barg |
Pressure loss at max. Flow [psig] | 7.8 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 405 gal/min |
Rated flow [m³/h] | 92 m³/h |
REACH Candidate List substances | No |
Type | VCM 92 |
Type designation | VCM 92 Flange to 3 VIC |
UL evaluated | Out of scope |