Valve, VCM 30 M60 to 2.5 VIC

180H0055

Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M60 x 1.5, Outlet connection: Victaulic 2.5 in, Rated flow [gpm]: 132.0, Rated flow [m³/h]: 30.0

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 2.9 Kilogram
Net weight 2.7 Kilogram
Volume 5.67 Liter
EAN 5715162673690

 

Description VCM30
In scope of WEEE and contain batteries No
Inlet Connection M60 x 1.5
Opening pressure [barg] 0.3 barg
Opening pressure [psig] 4.3 psig
Operating pressure [barg] [Max] 80 barg
Operating pressure [psig] [Max] 1160 psig
Outlet connection Victaulic 2.5 in
Pressure loss at max. Flow [barg] 0.5 barg
Pressure loss at max. Flow [psig] 7.3 psig
Product description Check valves
Product group Valve
Rated flow [gpm] 132 gal/min
Rated flow [m³/h] 30 m³/h
REACH Candidate List substances No
Type VCM
Type designation VCM 30 M60 to 2.5 VIC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality