Valve, VCM 13 M42 to 1.5 VIC
180H0053
Opening pressure [barg]: 0.4, 5.8 psig, Inlet Connection: M42 x 1,5, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 47.6, Rated flow [m³/h]: 13.0
Opening pressure [barg]: 0.4, 5.8 psig, Inlet Connection: M42 x 1,5, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 47.6, Rated flow [m³/h]: 13.0
Gross weight | 1.476 Kilogram |
Net weight | 0.996 Kilogram |
Volume | 6.14 Liter |
EAN | 5715162673737 |
Gross weight | 1.476 Kilogram |
Net weight | 0.996 Kilogram |
Volume | 6.14 Liter |
EAN | 5715162673737 |
Description | VCM 13 M42 to 1.5 VIC |
In scope of WEEE and contain batteries | No |
Inlet Connection | M42 x 1,5 |
Opening pressure [barg] | 0.4 barg |
Opening pressure [psig] | 5.8 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 1.5 in |
Pressure loss at max. Flow [barg] | 1.2 barg |
Pressure loss at max. Flow [psig] | 17.4 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 47.6 gal/min |
Rated flow [m³/h] | 13 m³/h |
REACH Candidate List substances | No |
Type | VCM 13 |
Type designation | VCM 13 M42 to 1.5 VIC |
Description | VCM 13 M42 to 1.5 VIC |
In scope of WEEE and contain batteries | No |
Inlet Connection | M42 x 1,5 |
Opening pressure [barg] | 0.4 barg |
Opening pressure [psig] | 5.8 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 1.5 in |
Pressure loss at max. Flow [barg] | 1.2 barg |
Pressure loss at max. Flow [psig] | 17.4 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 47.6 gal/min |
Rated flow [m³/h] | 13 m³/h |
REACH Candidate List substances | No |
Type | VCM 13 |
Type designation | VCM 13 M42 to 1.5 VIC |