Valve, VCM 10 M42 to 1.5 VIC
180H0049
Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M42 x 1,5, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 50, Rated flow [m³/h]: 11.5
Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M42 x 1,5, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 50, Rated flow [m³/h]: 11.5
Gross weight | 1.328 Kilogram |
Net weight | 1.302 Kilogram |
Volume | 5.968 Liter |
EAN | 5715162673324 |
Gross weight | 1.328 Kilogram |
Net weight | 1.302 Kilogram |
Volume | 5.968 Liter |
EAN | 5715162673324 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | VCM 10 M42 to 1.5 VIC |
EU RoHS compliance | Out of scope |
Inlet Connection | M42 x 1,5 |
Opening pressure [barg] | 0.3 barg |
Opening pressure [psig] | 4.3 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 1.5 in |
Pressure loss at max. Flow [barg] | 1 barg |
Pressure loss at max. Flow [psig] | 14.5 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 50 gal/min |
Rated flow [m³/h] | 11.5 m³/h |
REACH Candidate List substances | No |
Type | VCM 10 |
Type designation | VCM 10 M42 to 1.5 VIC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | VCM 10 M42 to 1.5 VIC |
EU RoHS compliance | Out of scope |
Inlet Connection | M42 x 1,5 |
Opening pressure [barg] | 0.3 barg |
Opening pressure [psig] | 4.3 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 1.5 in |
Pressure loss at max. Flow [barg] | 1 barg |
Pressure loss at max. Flow [psig] | 14.5 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 50 gal/min |
Rated flow [m³/h] | 11.5 m³/h |
REACH Candidate List substances | No |
Type | VCM 10 |
Type designation | VCM 10 M42 to 1.5 VIC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |