Valve, VCM 10 1.5 to 1.5 VIC
180H0047
Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: Victaulic 1.5 in, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 40, Rated flow [m³/h]: 11.5
Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: Victaulic 1.5 in, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 40, Rated flow [m³/h]: 11.5
Gross weight | 0.78 Kilogram |
Net weight | 0.75 Kilogram |
Volume | 0.668 Liter |
EAN | 5715162496350 |
Gross weight | 0.78 Kilogram |
Net weight | 0.75 Kilogram |
Volume | 0.668 Liter |
EAN | 5715162496350 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM10 1½VI inline |
Inlet Connection | Victaulic 1.5 in |
Opening pressure [barg] | 0.3 barg |
Opening pressure [psig] | 4.3 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 1.5 in |
Pressure loss at max. Flow [barg] | 1 barg |
Pressure loss at max. Flow [psig] | 14.5 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 40 gal/min |
Rated flow [m³/h] | 11.5 m³/h |
REACH Candidate List substances | No |
Type | VCM 10 |
Type designation | VCM 10 1.5 to 1.5 VIC |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM10 1½VI inline |
Inlet Connection | Victaulic 1.5 in |
Opening pressure [barg] | 0.3 barg |
Opening pressure [psig] | 4.3 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 1.5 in |
Pressure loss at max. Flow [barg] | 1 barg |
Pressure loss at max. Flow [psig] | 14.5 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 40 gal/min |
Rated flow [m³/h] | 11.5 m³/h |
REACH Candidate List substances | No |
Type | VCM 10 |
Type designation | VCM 10 1.5 to 1.5 VIC |
UL evaluated | Out of scope |