Allowable working torque [lbf·ft] [Max] |
11 lbf∙ft |
Allowable working torque [Nm] [Max] |
15 N-m |
Ambient temperature [°C] [max] |
50 °C |
Ambient temperature [°C] [min] |
0 °C |
Ambient temperature [°F] [max] |
122 °F |
Ambient temperature [°F] [min] |
32 °F |
China RoHS compliance |
Out of scope |
Country of origin |
Denmark |
Description |
MPE 70 |
Differential pressure HP in out [barg] [Max] |
0.66 barg |
Differential pressure HP in out [psig] [Max] |
9.6 psig |
Differential pressure LP in out [barg] [Max] |
0.74 barg |
Differential pressure LP in out [psig] [Max] |
10.7 psig |
Drain connection size [in] |
1/4 in |
Drain connection standard |
Metric |
Drain connection type |
BSPP |
Flow [gpm] [Min] |
220 gal/min |
Flow [m³/h] [Min] |
50 m³/h |
HP inlet connection size [in] |
3 in |
HP Inlet connection standard |
Victaulic |
HP inlet pressure, intermittent [barg] [Min] |
2 barg |
HP inlet pressure, intermittent [psig] [Min] |
29 psig |
HP out flow [gpm] [Max] |
308 gal/min |
HP out flow [m³/h] [Max] |
70 m³/h |
HP outlet connection size [in] |
3 in |
HP Outlet connection standard |
Victaulic |
HP outlet pressure [barg] [Max] |
83 barg |
HP outlet pressure [barg] [Min] |
40 barg |
HP outlet pressure [psig] [Max] |
1200 psig |
HP outlet pressure [psig] [Min] |
580 psig |
In scope of WEEE and contain batteries |
No |
LP in out max. static test pressure [barg] |
13 barg |
LP in out max. static test pressure [psig] |
189 psig |
LP inlet allowable working flow [gpm] [Max] |
308 gal/min |
LP inlet allowable working flow [m³/h] [Max] |
70 m³/h |
LP inlet flow peak [gpm] |
462 gal/min |
LP inlet flow peak [m³/h] |
105 m³/h |
LP inlet pressure [barg] [Max] |
5 barg |
LP inlet pressure [psig] [Max] |
72 psig |
LP Inlet pressure peak [barg] |
10 barg |
LP Inlet pressure peak [psig] |
145 psig |
LP outlet connection size [in] |
3 in |
LP outlet connection standard |
Victaulic |
Lubrication flow at 60 [m³/h] [Max] |
1.2 m³/h |
Lubrication flow at 871 [gpm] [Max] |
5.3 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] |
40 °C |
Media temperature [°C] [Min] |
2 °C |
Media temperature [°F] [Max] |
104 °F |
Media temperature [°F] [Min] |
36 °F |
Mounting orientation |
Vertical Bare shafted Horizontal |
Product description |
MPE |
Product group |
Energy Recovery Device |
Rated power [HP] |
30 |
Rated power [kW] |
18.5 kW |
REACH Candidate List substances |
No |
Seal Material |
NBR |
Serviceable |
Yes |
Sound pressure level [dB(A)] |
85 dBA |
Speed [rpm] [Max] |
875 rpm |
Speed [rpm] [Min] |
625 rpm |
Starting torque [lbf·ft] [Max] |
66 lbf∙ft |
Starting torque [Nm] [Max] |
90 N-m |
Static test pressure HP in out [barg] [Max] |
108 barg |
Static test pressure HP in out [psig] [Max] |
1566 psig |
Type |
MPE 70 |
Type designation |
MPE 70 |
UK RoHS compliance |
Out of scope |