APM 1.2

180F1002

Pealevool [l/min] [max]: 22.9, Vooluhulk [m3/h] [Max]: 1.3, Pealevool [gpm] [Max]: 6.1, Kiirus [rpm] [Max]: 3450, Lubatud jõumoment [Nm] [max]: 7, Lubatud jõumoment [naela-jalga] [max]: 5

Product details

Gross weight 5.6 Kilogram
Net weight 5 Kilogram
Volume 5.67 Liter
EAN 5715162670231

 

Allowable working torque [lbf·ft] [Max] 5 lbf∙ft
Allowable working torque [Nm] [Max] 7 N-m
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Body material Duplex
CE evaluated Out of scope
Contain batteries No
Description APM 1.2 (6.3 CCM)
Direction CCW
Displacement [cm³/rev] 6.3 cm³/rev
Displacement [in³/rev] 0.38 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
Flow [gpm] [Max] 6.1 gal/min
Flow [l/min] [Max] 22.9 l/min
Flow [m³/h] [Max] 1.3 m³/h
Inlet connection size [in] 1/2 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 80 barg
Inlet pressure [barg] [Min] 10 barg
Inlet pressure [psig] [Max] 1160 psig
Inlet pressure [psig] [Min] 145 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 1/2 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 5 barg
Outlet pressure [barg] [Min] 1 barg
Outlet pressure [psig] [Max] 72 psig
Outlet pressure [psig] [Min] 8 psig
Outside dimensions of packaging LxWxH [in] 10,7x5,9x5,7
Outside dimensions of packaging LxWxH [mm] 274x151x140
Product description APM
Product group Energy Recovery Device
Rated power [HP] 3.5
Rated power [kW] 2.6 kW
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 74 dBA
Speed [rpm] [Max] 3450 rpm
Speed [rpm] [Min] 700 rpm
Type APM 0.8-1.2
Type designation APM 1.2
UL evaluated Out of scope

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality