Hydraulic motor, MAH 12.5 CW

180F0003

Rated power [kW]: 7.8, Speed [rpm] [Min]: 300, Speed [rpm] [Max]: 4000, 13 N-m

Product details

Gross weight 6.434 Kilogram
Net weight 6.178 Kilogram
Volume 5.84 Liter
EAN 5715162670057

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
CE evaluated Out of scope
Description MAH 12.5 CW AXIAL PISTON MOTOR
Drain connection size [in] 1/4 in
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 3 °C
Product description Hydraulic motors
Product group Hydraulic motor
Rated power [kW] 7.8 kW
REACH Candidate List substances No
Speed [rpm] [Max] 4000 rpm
Speed [rpm] [Min] 300 rpm
Starting torque at max pressure [Nm] 13 N-m
Type MAH 10-12.5
Type designation MAH 12.5 CW
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality