PAHT G pumps, PAHT G 20 DG Ex

180B6192

Flow [gpm] [Max]: 10.900, Flow [l/min] [Max]: 42.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: EX II 2 G Ex h IIC T6 Gb / EX II 2 D Ex h IIIC T150°C Db

Product details

Gross weight 24.119 Kilogram
Net weight 19 Kilogram
Volume 6.371 Liter
EAN 5715162674901

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Approval ATEX
CE
ATEX compliance EX II 2 G Ex h IIC T6 Gb / EX II 2 D Ex h IIIC T150°C Db
Body material AISI 316
CE evaluated Yes
China RoHS compliance Out of scope
Country of origin Denmark
Displacement [cm³/rev] 20 cm³/rev
Displacement [in³/rev] 1.22 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 10.9 gal/min
Flow [gpm] [Min] 2.8 gal/min
Flow [l/min] [Max] 42.1 l/min
Flow [l/min] [Min] 10.8 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 1/4 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 6 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 87 psig
Inlet pressure [psig] [Min] 0 psig
Inlet pressure peak [barg] [Max] 20 barg
Inlet pressure peak [psig] [Max] 290 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 3/4 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 100 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 1450 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 11,8x10,6x10
Outside dimensions of packaging LxWxH [mm] 300x270x255
Product description PAHT G pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Spare parts PAHT G 25/32
Sound pressure level [dB(A)] 79 dBA
Speed [rpm] [Max] 2400 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 1000 rpm
Type PAHT G 20-32
Type designation PAHT G 20 DG Ex
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality