Ambient temperature [°C] [max] |
50 °C |
Ambient temperature [°C] [min] |
0 °C |
Ambient temperature [°F] [max] |
122 °F |
Ambient temperature [°F] [min] |
32 °F |
Approval |
ATEX CE |
ATEX compliance |
Ex II 2G cb T6 / Ex II 3G c T6 |
Body material |
AISI 316 |
CE evaluated |
Yes |
China RoHS compliance |
Out of scope |
Country of origin |
Denmark |
Description |
PAHT G 90 Ex |
Displacement [cm³/rev] |
90 cm³/rev |
Displacement [in³/rev] |
5.49 in³/rev |
Drain connection size (metric) |
M6 |
Drain connection standard |
Metric |
Drain connection type |
Thread |
EU RoHS compliance |
Out of scope |
Flow [gpm] [Max] |
38.9 gal/min |
Flow [gpm] [Min] |
13.1 gal/min |
Flow [l/min] [Max] |
149.6 l/min |
Flow [l/min] [Min] |
50.6 l/min |
In scope of WEEE and contain batteries |
No |
Inlet connection size [in] |
1 1/2 in |
Inlet connection standard |
BSPP |
Inlet connection type |
Thread |
Inlet pressure [barg] [Max] |
6 barg |
Inlet pressure [barg] [Min] |
0 barg |
Inlet pressure [psig] [Max] |
87 psig |
Inlet pressure [psig] [Min] |
0 psig |
Inlet pressure peak [barg] [Max] |
20 barg |
Inlet pressure peak [psig] [Max] |
290 psig |
Media temperature [°C] [Max] |
50 °C |
Media temperature [°C] [Min] |
2 °C |
Media temperature [°F] [Max] |
122 °F |
Media temperature [°F] [Min] |
36 °F |
Outlet connection size [in] |
1 in |
Outlet connection standard |
BSPP |
Outlet connection type |
Thread |
Outlet pressure [barg] [Max] |
160 barg |
Outlet pressure [barg] [Min] |
30 barg |
Outlet pressure [psig] [Max] |
2320 psig |
Outlet pressure [psig] [Min] |
435 psig |
Outside dimensions of packaging LxWxH [in] |
14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] |
380x300x300 |
Product description |
PAHT G pumps |
Product group |
Pump |
REACH Candidate List substances |
No |
Seal Material |
NBR |
Serviceable |
Spare parts PAHT G 50/63/70/80/90 |
Sound pressure level [dB(A)] |
86 dBA |
Speed [rpm] [Max] |
1800 rpm |
Speed [rpm] [Min] |
700 rpm |
Speed continuous [rpm] [Min] |
1000 rpm |
Type |
PAHT G 50-90 |
Type designation |
PAHT G 90 Ex |
UK RoHS compliance |
Out of scope |
UL evaluated |
Out of scope |