PAH pumps, PAH 12.5 Ex

180B6107

Flow [gpm] [Max]: 5.200, Flow [l/min] [Max]: 21.60, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 8.236 Kilogram
Net weight 8.06 Kilogram
Volume 5.968 Liter
EAN 5715162670941

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material AISI 304
China RoHS compliance Out of scope
Country of origin Denmark
Description PAH 12.5 Ex
Displacement [cm³/rev] 10 cm³/rev
Displacement [in³/rev] 0.61 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 5.2 gal/min
Flow [gpm] [Min] 1.9 gal/min
Flow [l/min] [Max] 21.6 l/min
Flow [l/min] [Min] 7.6 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 4 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 58 psig
Inlet pressure [psig] [Min] 0 psig
Inlet pressure peak [barg] [Max] 4 barg
Inlet pressure peak [psig] [Max] 58 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 3/8 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 140 barg
Outlet pressure [barg] [Min] 10 barg
Outlet pressure [psig] [Max] 2030 psig
Outlet pressure [psig] [Min] 145 psig
Outside dimensions of packaging LxWxH [in] 10,7x5,9x5,4
Outside dimensions of packaging LxWxH [mm] 274x151x137
Product description PAH pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 75 dBA
Speed [rpm] [Max] 2400 rpm
Speed [rpm] [Min] 1000 rpm
Speed continuous [rpm] [Min] 1000 rpm
Type PAH 10-12.5
Type designation PAH 12.5 Ex
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality