Spare part for APP 5.1-10.2; Spare part for APP 3,0-3,5
180B4535
Spider Kit Softex 38/45 98 shore red. IEC 160. (5 pcs.), Type designation: Spare part for APP 5.1-10.2; Spare part for APP 3,0-3,5
Spider Kit Softex 38/45 98 shore red. IEC 160. (5 pcs.), Type designation: Spare part for APP 5.1-10.2; Spare part for APP 3,0-3,5
Gross weight | 0.314 Kilogram |
Net weight | 0.242 Kilogram |
Volume | 2.002 Liter |
EAN | 5715162669563 |
Gross weight | 0.314 Kilogram |
Net weight | 0.242 Kilogram |
Volume | 2.002 Liter |
EAN | 5715162669563 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Spider Kit Softex 38/45 98 shore red. IEC 160. (5 pcs.) |
Product description | Spare parts for APP pumps |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessory for APP |
Type designation |
Spare part for APP 3,0-3,5 Spare part for APP 5.1-10.2 |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Spider Kit Softex 38/45 98 shore red. IEC 160. (5 pcs.) |
Product description | Spare parts for APP pumps |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessory for APP |
Type designation |
Spare part for APP 3,0-3,5 Spare part for APP 5.1-10.2 |
UL evaluated | Out of scope |