Valve plate kit
180B4344
Product description: Spare parts for PAHT G pumps, Type designation: Valve plate kit, Used for product: PAHT G 90; PAHT G 80
Product description: Spare parts for PAHT G pumps, Type designation: Valve plate kit, Used for product: PAHT G 90; PAHT G 80
Gross weight | 1.402 Kilogram |
Net weight | 1.315 Kilogram |
Volume | 1.729 Liter |
EAN | 5715162670576 |
Gross weight | 1.402 Kilogram |
Net weight | 1.315 Kilogram |
Volume | 1.729 Liter |
EAN | 5715162670576 |
Description | Valve plate set PAHT G 80-90 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Valve plate kit |
Used for product |
PAHT G 80 PAHT G 90 |
Description | Valve plate set PAHT G 80-90 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Valve plate kit |
Used for product |
PAHT G 80 PAHT G 90 |