Valve plate kit
180B4340
Product description: Spare parts for PAHT G pumps, Type designation: Valve plate kit, Used for product: PAHT G 70; PAHT G 63; PAHT G 50
Product description: Spare parts for PAHT G pumps, Type designation: Valve plate kit, Used for product: PAHT G 70; PAHT G 63; PAHT G 50
Gross weight | 1.371 Kilogram |
Net weight | 1.225 Kilogram |
Volume | 1.625 Liter |
EAN | 5715162670545 |
Gross weight | 1.371 Kilogram |
Net weight | 1.225 Kilogram |
Volume | 1.625 Liter |
EAN | 5715162670545 |
Description | Valve plate set PAHT G 50-70 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Valve plate kit |
Used for product |
PAHT G 50 PAHT G 63 PAHT G 70 |
Description | Valve plate set PAHT G 50-70 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Valve plate kit |
Used for product |
PAHT G 50 PAHT G 63 PAHT G 70 |