Cylinder barrel kit
180B4339
Product description: Spare parts for PAHT G pumps, Type designation: Cylinder barrel kit, Used for product: PAHT G 70; PAHT G 63; PAHT G 90; PAHT G 80; PAHT G 50
Product description: Spare parts for PAHT G pumps, Type designation: Cylinder barrel kit, Used for product: PAHT G 70; PAHT G 63; PAHT G 90; PAHT G 80; PAHT G 50
Gross weight | 7.435 Kilogram |
Net weight | 7.425 Kilogram |
Volume | 11.819 Liter |
EAN | 5715162670699 |
Gross weight | 7.435 Kilogram |
Net weight | 7.425 Kilogram |
Volume | 11.819 Liter |
EAN | 5715162670699 |
Description | Cylinder barrel set PAHT G 50-90 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Cylinder barrel kit |
Used for product |
PAHT G 50 PAHT G 63 PAHT G 70 PAHT G 80 PAHT G 90 |
Description | Cylinder barrel set PAHT G 50-90 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Cylinder barrel kit |
Used for product |
PAHT G 50 PAHT G 63 PAHT G 70 PAHT G 80 PAHT G 90 |