Swashplate kit
180B4328
Product description: Spare parts for PAHT G pumps, Type designation: Swashplate kit, Used for product: PAHT G 70
Product description: Spare parts for PAHT G pumps, Type designation: Swashplate kit, Used for product: PAHT G 70
Gross weight | 1.362 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 1.625 Liter |
EAN | 5715162670606 |
Gross weight | 1.362 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 1.625 Liter |
EAN | 5715162670606 |
Description | Swash plate set PAHT G 70 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Swashplate kit |
Used for product | PAHT G 70 |
Description | Swash plate set PAHT G 70 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Swashplate kit |
Used for product | PAHT G 70 |