Swashplate kit
180B4327
Product description: Spare parts for PAHT G pumps, Type designation: Swashplate kit, Used for product: PAHT G 63
Product description: Spare parts for PAHT G pumps, Type designation: Swashplate kit, Used for product: PAHT G 63
Gross weight | 1.361 Kilogram |
Net weight | 1.283 Kilogram |
Volume | 1.729 Liter |
EAN | 5715162670750 |
Gross weight | 1.361 Kilogram |
Net weight | 1.283 Kilogram |
Volume | 1.729 Liter |
EAN | 5715162670750 |
Description | Swash plate set PAHT G 63 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Swashplate kit |
Used for product | PAHT G 63 |
Description | Swash plate set PAHT G 63 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Swashplate kit |
Used for product | PAHT G 63 |