Swashplate kit
180B4326
Product description: Spare parts for PAHT G pumps, Type designation: Swashplate kit, Used for product: PAHT G 50
Product description: Spare parts for PAHT G pumps, Type designation: Swashplate kit, Used for product: PAHT G 50
Gross weight | 1.349 Kilogram |
Net weight | 1.267 Kilogram |
Volume | 2.056 Liter |
EAN | 5715162671948 |
Gross weight | 1.349 Kilogram |
Net weight | 1.267 Kilogram |
Volume | 2.056 Liter |
EAN | 5715162671948 |
Description | Swash plate set PAHT G 50 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Swashplate kit |
Used for product | PAHT G 50 |
Description | Swash plate set PAHT G 50 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAHT G pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part PAHT G 50-90 |
Type designation | Swashplate kit |
Used for product | PAHT G 50 |