PAHT G pumps, PAHT 32
180B1046
Flow [gpm] [Max]: 14.000, Flow [l/min] [Max]: 44.20, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
Flow [gpm] [Max]: 14.000, Flow [l/min] [Max]: 44.20, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
Gross weight | 23.5 Kilogram |
Net weight | 17.622 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162709177 |
Gross weight | 23.5 Kilogram |
Net weight | 17.622 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162709177 |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Flow [gpm] [Max] | 14 gal/min |
Flow [l/min] [Max] | 44.2 l/min |
Inlet pressure [barg] [Max] | 50 barg |
Inlet pressure [barg] [Min] | 10 barg |
Inlet pressure [psig] [Max] | 725 psig |
Inlet pressure [psig] [Min] | 145 psig |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [psig] [Max] | 2321 psig |
Product description | PAHT G pumps |
Product group | Pump |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT G 20-32 |
Type designation | PAHT 32 |
UL evaluated | Out of scope |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Flow [gpm] [Max] | 14 gal/min |
Flow [l/min] [Max] | 44.2 l/min |
Inlet pressure [barg] [Max] | 50 barg |
Inlet pressure [barg] [Min] | 10 barg |
Inlet pressure [psig] [Max] | 725 psig |
Inlet pressure [psig] [Min] | 145 psig |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [psig] [Max] | 2321 psig |
Product description | PAHT G pumps |
Product group | Pump |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT G 20-32 |
Type designation | PAHT 32 |
UL evaluated | Out of scope |