PAHT G pumps, PAHT 25
180B1045
Flow [gpm] [Max]: 10.600, Flow [l/min] [Max]: 33.20, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Flow [gpm] [Max]: 10.600, Flow [l/min] [Max]: 33.20, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Gross weight | 23.65 Kilogram |
Net weight | 17.622 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162709153 |
Gross weight | 23.65 Kilogram |
Net weight | 17.622 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162709153 |
Approval | CE |
CE evaluated | Yes |
Flow [gpm] [Max] | 10.6 gal/min |
Flow [l/min] [Max] | 33.2 l/min |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [psig] [Max] | 2321 psig |
Product description | PAHT G pumps |
Product group | Pump |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 20-32 |
Type designation | PAHT 25 |
UL evaluated | Out of scope |
Approval | CE |
CE evaluated | Yes |
Flow [gpm] [Max] | 10.6 gal/min |
Flow [l/min] [Max] | 33.2 l/min |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [psig] [Max] | 2321 psig |
Product description | PAHT G pumps |
Product group | Pump |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 20-32 |
Type designation | PAHT 25 |
UL evaluated | Out of scope |