PAHT G pumps, PAHT 20
180B1044
Flow [gpm] [Max]: 8.600, Flow [l/min] [Max]: 27.00, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Flow [gpm] [Max]: 8.600, Flow [l/min] [Max]: 27.00, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Gross weight | 23.8 Kilogram |
Net weight | 18 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162709139 |
Gross weight | 23.8 Kilogram |
Net weight | 18 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162709139 |
Flow [gpm] [Max] | 8.6 gal/min |
Flow [l/min] [Max] | 27 l/min |
Outlet pressure [barg] [Max] | 100 barg |
Outlet pressure [psig] [Max] | 1450 psig |
Product description | PAHT G pumps |
Product group | Pump |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 20-32 |
Type designation | PAHT 20 |
Flow [gpm] [Max] | 8.6 gal/min |
Flow [l/min] [Max] | 27 l/min |
Outlet pressure [barg] [Max] | 100 barg |
Outlet pressure [psig] [Max] | 1450 psig |
Product description | PAHT G pumps |
Product group | Pump |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 20-32 |
Type designation | PAHT 20 |