Accessories, Connection kits resistive cables
18055510
DEVIcrimp rep-set DTVF/DTIF, Used for product: DEVImat™ 200T; DEVIcomfort™ 100T; DEVImat™ 100T; DEVIcomfort™ 150T; DEVIcomfort™ 10T; DEVImat™ 70T; DEVImat™ 150T
DEVIcrimp rep-set DTVF/DTIF, Used for product: DEVImat™ 200T; DEVIcomfort™ 100T; DEVImat™ 100T; DEVIcomfort™ 150T; DEVIcomfort™ 10T; DEVImat™ 70T; DEVImat™ 150T
Gross weight | 0.11 Kilogram |
Net weight | 0.109 Kilogram |
Volume | 0.782 Liter |
EAN | 5703466074091 |
Gross weight | 0.11 Kilogram |
Net weight | 0.109 Kilogram |
Volume | 0.782 Liter |
EAN | 5703466074091 |
Application | Floor heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp rep-set DTVF/DTIF |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 230 mm |
Packing quantity | 1 |
Product description | DEVIcrimp™ rep-set DTVF/DTIF |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIcomfort™ 10T DEVIcomfort™ 100T DEVIcomfort™ 150T DEVImat™ 70T DEVImat™ 100T DEVImat™ 150T DEVImat™ 200T |
Warranty type | 2-year product warranty |
Application | Floor heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp rep-set DTVF/DTIF |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 230 mm |
Packing quantity | 1 |
Product description | DEVIcrimp™ rep-set DTVF/DTIF |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIcomfort™ 10T DEVIcomfort™ 100T DEVIcomfort™ 150T DEVImat™ 70T DEVImat™ 100T DEVImat™ 150T DEVImat™ 200T |
Warranty type | 2-year product warranty |