Accessories, Connection kits resistive cables
18055240
DEVIcrimp repair-set DSVF, Used for product: DEVIheat™ Sport 90S; DEVIheat™ 150S
DEVIcrimp repair-set DSVF, Used for product: DEVIheat™ Sport 90S; DEVIheat™ 150S
Gross weight | 0.06 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.782 Liter |
EAN | 5703435037980 |
Gross weight | 0.06 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.782 Liter |
EAN | 5703435037980 |
Application |
Other heating Floor heating Sport fields |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp repair-set DSVF |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 230 mm |
Packing quantity | 1 |
Product description | DEVIcrimp™ repair-set DSVF |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIheat™ Sport 90S DEVIheat™ 150S |
Warranty type | 2-year product warranty |
Application |
Other heating Floor heating Sport fields |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp repair-set DSVF |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 230 mm |
Packing quantity | 1 |
Product description | DEVIcrimp™ repair-set DSVF |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIheat™ Sport 90S DEVIheat™ 150S |
Warranty type | 2-year product warranty |