Product details

Gross weight 1.5 kg
Net weight 1.5 kg
Volume 4.008 dm3
EAN 5710107604517

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 100 SERIES

Frame Size E7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS FC 200 SERIES

Frame Size E7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS FC 300 SERIES

Frame Size E7
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
DrivePro category Spare Part
Frame Size (E5) E5-Frame
VLT Series (005) 005

SPARE PARTS FC 103 SERIES

Frame Size E7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality