Product details

Gross weight 0.1 kg
Net weight 0.08 kg
Volume 0 l
EAN 5710107604548

Printed Circuit Board (PCA)

Printed Circuit Assemblies Soft charge card

SPARE PARTS FC 100 SERIES

Frame Size E7
D11
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size E7
D11
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS FC 300 SERIES

Frame Size E7
D11
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

SPARE PARTS AAF SERIES

Frame Size (E5) E5-Frame
(D9) D9-Frame
VLT Series (005) 005

SPARE PARTS FC 103 SERIES

Frame Size E7
D11
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality