Fuse, Input, JJS-35, 3/Pk

176F9076

Mains fuse, 3 per kit

Product details

Gross weight 0.155 kg
Net weight 0.12 kg
Volume 0.982 dm3
EAN 5710107605170

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(A) Fuse + Loadsharing
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 18.5 KW / 25 HP
15 KW / 20 HP
11 KW / 15 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P75K) 75 KW / 100 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality