Cable power PCA to fan inverter F frame
176F9008
To be used in drives produced before week 12 2021. For details please
see PN 368.
To be used in drives produced before week 12 2021. For details please
see PN 368.
Gross weight | 0.28 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5710107605668 |
Gross weight | 0.28 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5710107605668 |
Electro Mechanics | Control cable |
Electro Mechanics | Control cable |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F2 F18 F3 F17 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F2 F18 F3 F17 F4 |
DrivePro category | Spare Part |
Frame Size |
F10 F12 F11 F14 F13 F1 F18 F2 F17 F3 F4 F8 F9 |
DrivePro category | Spare Part |
Frame Size |
F10 F12 F11 F14 F13 F1 F18 F2 F17 F3 F4 F8 F9 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |