Fuse, Input, JJN-125, 3/Pk

176F8960

Mains fuse, 3 per kit

Product details

Gross weight 0.238 kg
Net weight 0.2 kg
Volume 1.062 dm3
EAN 5710107606054

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P22K
T1P22K
T2P18K
T1P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P22K
T1P22K
T2P18K
T1P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P15K
T1P15K
T2P18K
T1P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(A) Fuse + Loadsharing
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P22K
T1P22K
T2P18K
T1P18K
Power Rating 18.5 KW / 25 HP
22 KW / 30 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P15K) 15 KW / 20 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP
/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality