Fuse, Input, JJS-100, 3/Pk

176F8959

Mains fuse, 3 per kit

Product details

Gross weight 1 kg
Net weight 1 kg
Volume 1.062 dm3
EAN 5710107606061

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
(E3R) UL TYPE 3R
(E21) IP21 / Type 1
(P3R) UL TYPE 3R
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P45K
T4P37K
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
(E55) IP55 / Type 12
(E66) IP66 / NEMA 4X
(E3R) UL TYPE 3R
(E21) IP21 / Type 1
(P3R) UL TYPE 3R
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P45K
T4P37K
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
(E66) IP66 / NEMA 4X
(E54) IP54 / Type 12
(E3R) UL TYPE 3R
(E21) IP21 / Type 1
(P3R) UL TYPE 3R w. Backplate
Mains Voltage (5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T5P30K
T6P37K
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
(E3R) UL TYPE 3R
(E21) IP21 / Type 1
(P3R) UL TYPE 3R
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P45K
T4P37K
Power Rating 37 KW / 50 HP
45 KW / 60 HP

SPARE PARTS FC 322 SERIES

Enclosure (P55) IP55 / Type12 Back plate
(S21) Std panel IP21/ Type 1
(E55) IP55 / Type 12
(E66) IP66 / NEMA 4X
(E21) IP21 / Type 1
(E3R) UL TYPE 3R
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB 100kA+Circuit Br+Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 100kA+Circuit Br+Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P45K
T4P37K
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality