Fuse, Input, JJS-50, 3/Pk

176F8954

Mains fuse, 3 per kit

Product details

Gross weight 348 g
Net weight 248 g
Volume 1.062 dm3
EAN 5710107606115

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P22K
T4P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P22K
T4P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
Mains Voltage (5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P18K
T5P15K
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P22K
T4P18K
Power Rating 18.5 KW / 25 HP
22 KW / 30 HP

SPARE PARTS FC 322 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB 100kA+Circuit Br+Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 100kA+Circuit Br+Fuse
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P22K
T4P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP

SPAREPARTS for FC-321

/Power Rating (P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality