Fuse, Input, JJN-50, 3/Pk

176F8953

Mains fuse, 3 per kit

Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 1.062 dm3
EAN 5710107606122

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T2P7K5
Power Rating (P7K5) 7.5 KW / 10 HP
(P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 200 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T2P7K5
Power Rating (P7K5) 7.5 KW / 10 HP
(P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T2P5K5
T1P5K5
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T2P7K5
Power Rating 7.5 KW / 10 HP
5.5 KW / 7.5 HP

SPARE PARTS FC 322 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB 100kA+Circuit Br+Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 100kA+Circuit Br+Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T2P7K5
Power Rating (P7K5) 7.5 KW / 10 HP
(P5K5) 5.5 KW / 7.5 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P11K) 11 KW / 15 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality