Fuse, Input, JJS-40, 3/Pk

176F8952

Mains fuse, 3 per kit

Product details

Gross weight 0.144 kg
Net weight 0.139 kg
Volume 1.027 dm3
EAN 5710107606139

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T4P11K
T4P15K
Power Rating (P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T4P11K
T4P15K
Power Rating (P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
Enclosure (P55) IP55 / Type12 Backplate
(S21) Std panel IP21/ Type 1
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5P11K
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

/Mains Option (P) ECB+Mains Disconnect+Fuse
(Q) ECB 100kA+Disc+Fuse+MFuse
(R) ECB Circuit Breaker + Fuse
(3) Mains Disconnect + Fuse
(L) EMB2+Mains Disconnect+Fuse
(M) EMB2 100kA+Disc+Fuse+MFuse
(N) EMB2 Circuit Breaker +Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T4P11K
T4P15K
Power Rating 15 KW / 20 HP
11 KW / 15 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (PK75) 0.75 KW / 1.0 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality