Fuse, Input, LP-CC 25A, 3/Pk

176F8950

Mains fuse, 3 per kit

Product details

Gross weight 0.065 kg
Net weight 0.05 kg
Volume 0.012 hl
EAN 5710107606153

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P5K5
T4P5K5
T2P3K0
Power Rating (P5K5) 5.5 KW / 7.5 HP
(P3K0) 3.0 KW / 4.0 HP

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P5K5
T4P5K5
T2P3K0
Power Rating (P5K5) 5.5 KW / 7.5 HP
(P3K0) 3.0 KW / 4.0 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P5K5
T4P5K5
T5P5K5
T2P3K0
Power Rating (P5K5) 5.5 KW / 7.5 HP
(P3K0) 3.0 KW / 4.0 HP

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T6P5K5
T4P5K5
T2P3K0
Power Rating 5.5 KW / 7.5 HP
3.0 KW / 4.0 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P4K0) 4.0 KW / 5.5 HP
(P3K0) 3.0 KW / 4.0 HP
/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality