Fuse, Input, LP-CC 20A, 3/Pk

176F8949

Mains fuse, 3 per kit

Product details

Gross weight 0.05 kg
Net weight 0.05 kg
Volume 1.034 dm3
EAN 5710107606160

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P4K0
T2P2K2
T6P4K0
Power Rating (P2K2) 2.2 KW / 3.0 HP
(P4K0) 4.0 KW / 5.5 HP

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P4K0
T2P2K2
T6P4K0
Power Rating (P4K0) 4.0 KW / 5.5 HP
(P2K2) 2.2 KW / 3.0 HP

SPARE PARTS FC 300 SERIES

Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P4K0
T2P2K2
T5P4K0
T6P4K0
Power Rating (P4K0) 4.0 KW / 5.0 HP
(P2K2) 2.2 KW / 3.0 HP

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P4K0
T2P2K2
T6P4K0
Power Rating 4.0 kW / 5.0 HP
2.2 KW / 3.0 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P2K2) 2.2 KW / 3.0 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality