Fuse, Input, LP-CC 5A, 3/Pk

176F8945

Mains fuse, 3 per kit

Product details

Gross weight 0.075 kg
Net weight 0.05 kg
Volume 1.081 dm3
EAN 5710107606207

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P1K1) 1.1 KW / 1.5 HP

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK75) 0.75 KW / 1.0 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2PK37
T2PK25
T6P1K1
T6PK75
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK37) 0.37 KW / 0.50 HP
(PK25) 0.25 KW / 0.33 HP
(PK75) 0.75 KW / 1.0 HP

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 1.1 KW / 1.5 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P1K1) 1.1 KW / 1.5 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality