Product details

Gross weight 0.901 kg
Net weight 0.62 kg
Volume 14.347 dm3
EAN 5710107606375

Connections

Connections Busbar input

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P500
T7P630
T5P450
T7P800
T7P710
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality