Product details

Gross weight 946 g
Net weight 775 g
Volume 8.09 dm3
EAN 5710107606405

Connections

Connections Busbar input

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P500
T7P630
T5P450
T7P800
T7P710
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality