Busbar inv. cab. inductor plus jumper
176F8879
F Frame sizes (F1/F2/F3/F4): Used on units built before week
34, 2015
F Frame sizes (F1/F2/F3/F4): Used on units built before week
34, 2015
Gross weight | 375 g |
Net weight | 275 g |
Volume | 1.062 dm3 |
EAN | 5710107606528 |
Gross weight | 375 g |
Net weight | 275 g |
Volume | 1.062 dm3 |
EAN | 5710107606528 |
Connections | Busbar for capacitor bank |
Connections | Busbar for capacitor bank |
Frame Size |
F8 F9 F1 F2 F18 F3 F4 |
Frame Size |
F8 F9 F1 F2 F18 F3 F4 |
Frame Size |
F8 F9 F1 F18 F2 F3 F4 |
Frame Size |
F8 F9 F1 F18 F2 F3 F4 |
Frame Size |
F8 F9 F1 F2 F18 F3 F4 |
Frame Size |
F8 F9 F1 F2 F18 F3 F4 |
DrivePro category | Spare Part |
Frame Size |
F8 F9 F1 F2 F18 F3 F4 |
DrivePro category | Spare Part |
Frame Size |
F8 F9 F1 F2 F18 F3 F4 |