Product details

Gross weight 40 kg
Net weight 40 kg
Volume 0.792 hl
EAN 5710107606566

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1M0) 1.0 MW / 1350 HP

SPARE PARTS FC 200 SERIES

Frame Size F2
F4
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1M0) 1.0 MW / 1350 HP

SPARE PARTS FC 300 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Frame Size F2
F4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P800) 800 KW / 1200 HP

SPARE PARTS FC 103 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 1.0 MW / 1350 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality