Product details

Gross weight 35 kg
Net weight 35 kg
Volume 0.833 hl
EAN 5710107606573

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS FC 100 SERIES

Coating PCB (C) Coated PCB
DrivePro category Spare Part
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T4P560
T7P1M4
T7P1M2
T4P630
T7P900
T4P710
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P1M4) 1.4 MW / 1900 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Coating PCB (C) Coated PCB
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T4P560
T7P1M4
T7P1M2
T4P630
T7P900
T4P710
Power Rating (P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P1M2) 1.2 MW / 1600 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

/Coating PCB (C) Coated PCB
/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P710
T5P500
T5P630
T7P1M0
T5P560
T7P800
T7P1M2
T7P900
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB
/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T4P560
T7P1M4
T4P630
T7P1M2
T4P710
T7P900
Power Rating 1.0 MW / 1350 HP
710 KW / 1000 HP
1.2 MW / 1600 HP
630 KW / 900 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP
1.4 MW / 1900 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality