Product details

Gross weight 2.18 kg
Net weight 2 kg
Volume 2.256 dm3
EAN 5710107606900

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M4
T4P1M0
Power Rating (P1M0) 1.0 MW / 1350 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M4
T4P1M0
Power Rating (P1M0) 1.0 MW / 1350 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P710
T7P1M2
T5P800
Power Rating (P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P800) 800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(H5)Marine,ruggedis RFI A2(C3)
RFI Filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M4
T4P1M0
Power Rating 1.0 MW / 1350 HP
800 KW / 1200 HP
1.4 MW / 1900 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality