Product details

Gross weight 0.919 kg
Net weight 0.85 kg
Volume 2.287 dm3
EAN 5710107606924

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1M0) 1.0 MW / 1350 HP
(P400) 400 KW / 550 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1M0) 1.0 MW / 1350 HP
(P400) 400 KW / 550 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
1.0 MW / 1350 HP
710 KW / 1000 HP
355 KW / 500 HP
630 KW / 900 HP
450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality