Product details

Gross weight 1.1 kg
Net weight 0.81 kg
Volume 14.267 dm3
EAN 5710107607464

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 400 KW / 550 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality