Product details

Gross weight 1.26 kg
Net weight 1 kg
Volume 0 l
EAN 5710107607600

Printed Circuit Board (PCA)

Printed Circuit Assemblies Interface card

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5122
Power rating (122) 122
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4152
Power rating (152) 152
VLT Series (6) VLT® 6000 Series
(8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality