Product details

Gross weight 0.85 kg
Net weight 0.85 kg
Volume 13.881 dm3
EAN 5710107594658

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D11
D13
D2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality