cap bank 8 cap 690V E frame

176F8638

DC main capacitor bank, e frame,8cap,t7

Product details

Gross weight 12.4 kg
Net weight 11.7 kg
Volume 0.829 hl
EAN 5710107594719

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality