Product details

Gross weight 1.56 kg
Net weight 1.4 kg
Volume 8.052 dm3
EAN 5710107594757

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
E1
F3
E2
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size F8
F9
F10
F12
F11
F13
F1
F2
E1
F3
E2
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
E1
F3
E2
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P900) 900 KW / 1250 HP

SPARE PARTS FC 103 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
E1
F2
E2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 500 KW / 650 HP
1.0 MW / 1350 HP
710 KW / 1000 HP
450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality