Product details

Gross weight 1.4 kg
Net weight 1.25 kg
Volume 7.945 dm3
EAN 5710107594818

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P132) 132 KW / 200 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D11
D13
D1
D2
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 110 KW / 150 HP
200 KW / 300 HP
160 KW / 250 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality