Product details

Gross weight 0.06 kg
Net weight 0.06 kg
Volume 1.062 dm3
EAN 5710107594825

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size E7
F8
F9
E9
F10
F11
F1
E1
F18
E2
F3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P710) 710 KW / 1000 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size F8
E7
F9
F10
E9
F11
F1
F18
E1
F3
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P710) 710 KW / 1000 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Frame Size F8
E7
F9
F10
E9
F11
F1
F18
E1
F3
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P630) 630 KW / 900 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E7
F8
F9
E9
F10
F11
F1
E1
F18
E2
F3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 710 KW / 1000 HP
450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality